CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 23001 - Cable glands
Bill of material
9047776
BNARTNR
Order number
9047776
ARTNR
Article No.
50.625 Y-L
A
Connecting thread
M25x1.5
mm
C
Clamping range
11 - 16
mm
L
Length of Thread
11
mm
SW1
Wrench size
27
mm
SW2
Wrench size
27
mm
H
Height
40.5
mm
INSTDM
Installation torque
6.7
Nm
STGEW
Unit weight
51.3
g
MATK
Material body
Brass lead-free CuZn21Si3P, nickel-plated
MATL
Slat insert material
PA6
MATD
Material sealing ring
CR / NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
IP69
Protection grade
IP69
EN 60529
TEMPST
Temperature range
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL11
Approval 1.1
VDE
ZUL12
Approval 1.2
DNV GL
NORM2
Test standard
UL 514B
ZUL2
Approval 2
USR / CNR
CTN
Customs number
74198090
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D