CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 22150 - Cable glands
Bill of material
3692628
BNARTNR
Order number
3692628
ARTNR
Article No.
50.016
A
Connecting thread
Pg 16
mm
C
Clamping range
10 - 14
mm
L
Length of Thread
6.5
mm
SW1
Wrench size
24
mm
SW2
Wrench size
24
mm
H
Height
31.5
mm
STGEW
Unit weight
32.2
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATL
Slat insert material
PA6
MATD
Material sealing ring
CR / NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
TEMPST
Temperature range
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D