CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 22157 - Cable glands
Bill of material
3692909
BNARTNR
Order number
3692909
ARTNR
Article no.
101013
BNNORM3
JACOB® WADI
BNMAT
Material
Messing
SURFACE
Surface
vernickelt
A
Threaded pitch
Pg 13.5
C
Clamping range
8 - 15
mm
L
Length of Thread
6.0
mm
SW1
Wrench size 1
24
mm
SW2
Wrench size 2
24
mm
H
Height
27.5
mm
Preview - Generation
Preview
3D
Dimension
2D