CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22171 - Cable glands
Bill of material
3691595
BNARTNR
Order number
3691595
ARTNR
Article No.
23.613
A
Connecting thread
Pg 13.5
C
Sealing area
8.5 - 13
mm
L
Length of Thread
6.5
mm
SW1
Wrench size 1
22
mm
EK1
Across corners
28
mm
SW2
Wrench size 2
27
mm
EK2
Across corners
29
mm
H
Height
38.5
mm
STGEW
Unit weight
49.8
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATDS
Material Pressure screw
Galvanized steel
MATD
Material Sealing Elements
SBR/NBR
MATDR
Material Washers
Steel zinc-plated
MATZS
Material clamp
Galvanized steel
MATS
Material Bolts
Stainless steel
PACK
Packaging Unit
50
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D