CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 22183 - Hex nuts with Pg thread (JACOB®), brass, nickel plated
Bill of material
3691872
BNARTNR
Order number
3691872
ARTNR
Code
216 M
BNNORM3
Brand
JACOB®
BNMAT
Material
Messing
BNSURFACE
Surface
vernickelt
A
Thread (d1)
Pg 16
mm
SW1
Wrench size
26
mm
H
Height (m)
3.0
mm
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
Preview - Generation
Preview
3D
Dimension
2D