CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 22185 - Hex nuts with NPT thread (JACOB®), brass, nickel plated
Bill of material
3692028
BNARTNR
Order number
3692028
ARTNR
Code
238 MNPT
BNNORM3
Brand
JACOB®
BNMAT
Material
Messing
BNSURFACE
Surface
vernickelt
A
Thread (d1)
NPT 3/8"
mm
SW1
Wrench size
22
mm
H
Height (m)
5.0
mm
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
Preview - Generation
Preview
3D
Dimension
2D