CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 22189 - Screw plugs
Bill of material
3692056
BNARTNR
Order number
3692056
ARTNR
Article No.
1016 M
A
Thread
Pg 16
mm
L
Length of Thread
6.5
mm
DA
Diameter
24
mm
S
Slot width
2.0
mm
H
Height
9.5
mm
INSTDM
Installation torque
4.0
Nm
STGEW
Unit weight
13.4
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
100
PCS
IP65
Protection grade
max. IP65 EN 60529
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D