CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 22192 - Reductions hexagonal
Bill of material
3692195
BNARTNR
Order number
3692195
ARTNR
Article No.
61611/OM
A
Thread
Pg 16
mm
B
Thread
Pg 11
mm
L
Length of Thread
6.5
mm
SW1
Wrench size
24
mm
EK
Across corners
26.0
mm
H
Height
9.5
mm
STGEW
Unit weight
109
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-Ring
NBR
PACK
Packaging Unit
100
PCS
IP68
Protection grade
max. IP68 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D