CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 22193 - Enlargers round
Bill of material
3692209
BNARTNR
Order number
3692209
ARTNR
Article No.
1316
A
Thread
Pg 13.5
mm
B
Thread
Pg 16
mm
L
Length of Thread
6.5
mm
H
Height
19.0
mm
DA
Outer diameter
24
mm
DI
Inner diameter
17.0
mm
STGEW
Unit weight
13.2
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D