CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22196 - Pressure screws
Bill of material
3692230
BNARTNR
Order number
3692230
ARTNR
Article No.
19.013
A
Connecting thread
Pg 13.5
C
Clamping range
8.5 - 13.5
mm
PACK
Packaging Unit
100
PCS
L
Length of Thread
6.5
mm
SW1
Width Across Flats
22
mm
EK
Across corners
24
mm
H
Height
18.5
mm
DI
Inner diameter
13.5
mm
STGEW
Unit weight
22.4
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATZS
Material clamp
Galvanized steel
MATS
Material screw
Stainless steel
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D