CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 22202 - Hex nuts with Pg thread
Bill of material
3692367
BNARTNR
Order number
3692367
ARTNR
Article No.
129211
A
Thread
Pg 11
mm
SW1
Wrench size
22
mm
EK
across corners
24.0
mm
H
Height
3.0
mm
STGEW
Unit weight
3.5
g
MATK
Material body
Stainless steel 1.4305 / AISI 303
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
73269098
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D