CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22205 - Elbows 90° with locknut
Bill of material
3692479
BNARTNR
Order number
3692479
ARTNR
Article No.
21.013 LF
A
Connecting thread
Pg 13.5
mm
B
Inner thread
Pg 13.5
mm
L
Length of Thread
11.6
mm
SW1
Wrench size
27
EK
Across corners
30.0
mm
H
Height
35.6
mm
DI
Inner diameter
16.0
mm
STGEW
Unit weight
51.8
g
MATK
Material Elbow
Zinc die-cast
MATFS
Material Locknut
Brass, nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP68
Protection grade
max. IP68 EN 60529
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
79070000
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D