CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22206 - Elbow cable glands 90°
Bill of material
3692487
BNARTNR
Order number
3692487
ARTNR
Article No.
21.113
A
Connecting thread
Pg 13.5
mm
C
Clamping range
6 - 13
mm
L
Length of Thread
6.5
mm
SW1
Wrench size
20
mm
EK
Across corners
22.0
mm
H
Height
30.5
mm
STGEW
Unit weight
47.1
g
MATK
Material body
Zinc die-cast
MATDS
Material Pressure screw
Brass, nickel-plated
MATDR
Material washers
Galvanized steel
MATD
Material sealing ring
SBR / NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP55
Protection grade
IP55 EN 60529
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs number
79070000
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D