CAD model selection
Selectable products: 96
Company
Bossard Catalog
Description
BN 22213 - Cable glands
Bill of material
3692674
BNARTNR
Order number
3692674
ARTNR
Article No.
50.016 PA/2X6
A
Connecting thread
Pg 16
DI
n x Di
2X6
L
Length of Thread
10
mm
SW1
Width Across Flats 1
27
mm
SW2
Width Across Flats 2
27
mm
H
Height
42.5
mm
STGEW
Unit weight
12.6
g
MATK
Material body
PA6 V-2
MATF
Color
RAL 7001 silbergrau
MATD
Material sealing elements
TPE/TPS
PACK
Packaging Unit
50
PCS
IP65
Protection grade
max. IP65
TEMPST
Temperature range static
-40* °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D