CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 22229 - Hex nuts
Bill of material
3692962
BNARTNR
Order number
3692962
ARTNR
Article No.
216 PA/SW
A
Thread
Pg 16
mm
SW1
Width Across Flats 1
30
mm
H
Height
6
mm
STGEW
Unit weight
2.9
g
MATK
Material body
PA6 GF30
MATF
Color
RAL 9005 tiefschwarz
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D