CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 22239 - Pressure screws
Bill of material
3690875
BNARTNR
Order number
3690875
ARTNR
Article No.
0816 PA
A
Thread
Pg 16
L
Length of Thread
11.5
mm
SW1
Wrench size
23
mm
EK
Across corners
25.0
mm
H
Height
17.5
mm
DI
Inner diameter
15.5
mm
STGEW
Unit weight
3.5
g
MATK
Material body
PA6 GF30
MATF
Color
RAL 7035 light grey
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D