CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 22335 - Ex-cable glands
Bill of material
9012836
BNARTNR
Order number
9012836
ARTNR
Article No.
K100-1025-00-EX
A
Connecting thread
M25x1.5
mm
C
Clamping range
10 - 17
mm
L
Length of Thread
8.0
mm
SW1
Width Across Flats
29
mm
SW2
Width Across Flats
29
mm
EK
across corners
32.0
mm
H
Height
37.5
mm
INSTDM
Installation torque
6
Nm
STGEW
Unit weight
48.0
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATS
Materia dust cap
PE-LD
MATL
Material lamellar insert
PA6
MATD
Material sealing elements
CR/NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
50
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (10 bar/30 min) EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
85 °C
NORM1
Test standard EN 60079
CE
NORM2
Test standard
IEC 60079
ZUL1
Approval 1
ATEX
ZUL21
Approval 2.1
IECEx
ZUL22
Approval 2.2
EAC
INFO4
Operating manual
Info
CTN
Customs number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D