CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 22050 - Cable Entry Systems
Bill of material
3819003
BNARTNR
Order number
3819003
ARTNR
Article No.
F310-9080-03
NBCUSTOM
Standard designation
KADL 15K
A1
Standard cut
125 x 80
mm
C1
Grommet small (3,0-16,0)
15
PCS
C2
Grommet large (15,0-32,5)
0
PCS
L
Length
153 mm
L1
Width
108.0
mm
H
Height
32.3 mm
H1
Height hook
8.9 mm
VP
Packaging Unit
1
STGEW
Unit weight
156
g
MATK
Material flange
PA66 GF25 V-0
MATD
Material sealing
TPE /TPS
PACK
Packaging Unit
1 PCS
IP65
Protection grade (EN 60529)
IP65
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM
Test standard
UL 514B
ZUL
Approval
USR/CNR
CTN
Customs number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D