CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22091 - Pressure balance elements
Bill of material
3756800
BNARTNR
Order number
3756800
ARTNR
Article No.
JDAE20PA7035
A
Connecting thread
M20x1.5
mm
L
Length of Thread
10
mm
SW1
Width Across Flats
27
mm
EK
across corners
30.7
mm
H
Height
21.6
mm
INSTDM
Installation torque
1.2
Nm
STGEW
Unit weight
7.0
g
MATK
Material body
PA6 V-0
MATF
Color
RAL 7035 light grey
MATM
Material membran
PES
MATO
Material O-ring
NBR / black
PACK
Packaging Unit
10
PCS
RQ
Air flow
ca. 30
l/h (ΔP=0.07)
WEP
Water entry pressure
≥ 0.83 bar
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (0.6 bar / 60 min) EN 60529
IP69
Protection grade
IP69 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D