CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 22312 - Pressure balance elements
Bill of material
3756817
BNARTNR
Order number
3756817
ARTNR
Article No.
JDAE12ES4305
A
Connecting thread
M12x1.5
mm
L
Length of Thread
6
mm
SW1
Wrench size
17
mm
EK
Across corners
19.0
mm
H
Height
13
mm
INSTDM
Installation torque
1.0
Nm
STGEW
Unit weight
14
g
MATK
Material body
Stainless steel 1.4305
MATM
Material membrane
PES
MATH
Material sleeve
Stainless steel 1.4305
MATO
Material O-ring
NBR/black
PACK
Packaging Unit
25
PCS
RQ
Air flow
ca. 6
l/h (ΔP=0,07)
WEP
Water entry pressure
≥ 0.83 bar
IP66
Protection grade
IP66
IP68
Protection grade
IP68 (0.6 bar / 60 min)
IP69
Protection grade
IP69
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
73072980
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D