CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 22114 - Blanking plugs
Bill of material
3692014
BNARTNR
Order number
3692014
ARTNR
Article No.
WJ-DM 20-VPA/SW
A
Size
M20
xx
L
Length
12
mm
H
Height
16.5
mm
DA
Diameter outside
16.5
mm
DA1
Diameter outside
12.0
mm
STGEW
Unit weight
1.3
g
MATK
Material blanking plug
PA6 GF30
MATF
Color
RAL 9005
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D