CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 22115 - Blanking plugs for cable glands
Bill of material
3692145
BNARTNR
Order number
3692145
ARTNR
Article No.
WJ-D VPA 3
A1
Size
3
xx
L
Length
8
mm
H
Height
18.0
mm
DA
Diameter outside
12.0
mm
DA1
Diameter outside
10.0
mm
DA2
Diameter outside
7
mm
STGEW
Unit weight
0.9
g
MATK
Material blanking plug
PA6 GF30
MATF
Color
RAL 7035
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D