CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 22116 - Dust caps
Bill of material
3692151
BNARTNR
Order number
3692151
ARTNR
Article No.
M25 S-B
A
Size
M25
xx
A2
Size
-
xx
H
Height
0.25
mm
DA
Diameter outside
23.0
mm
STGEW
Unit weight
0.1
g
MATK
Material Sealing insert
PE-LD
MATF
Color
Colorless
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
90 °C
CTN
Customs Tariff Number
39269097
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D