CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 22117 - Sealing rings for cable glands
Bill of material
3692167
BNARTNR
Order number
3692167
ARTNR
Article No.
WJ-DM 25
A
Size
M25
xx
H
Height
9.0
mm
DA
Diameter outside
20.0
mm
DI
Diameter inside
17
mm
STGEW
Unit weight
1.3
g
MATK
Material sealing ring
CR/NBR
MATF
Color
Black
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
40169300
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D