CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22118 - Sealing rings for cable glands
Bill of material
3692170
BNARTNR
Order number
3692170
ARTNR
Article No.
WJ-DM 20V
A
Size
M20
xx
H
Height
7.5
mm
DA
Diameter outside
15.5
mm
DI
Diameter inside
13.0
mm
STGEW
Unit weight
0.9
g
MATK
Material sealing ring
FKM
MATF
Color
Green
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
40169300
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D