CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 22119 - Reducing sealing rings
Bill of material
3692183
BNARTNR
Order number
3692183
ARTNR
Article No.
WJ-RDM 20/T
A
Size
M20
xx
H
Height
8.5
mm
DA
Diameter outside
15.5
mm
DI
Diameter inside
8
mm
STGEW
Unit weight
1.6
g
MATK
Material sealing ring
CR/NBR
MATF
Color outer sealing ring
Black
MATDI
Material inner sealing ring
TPE/TPS
MATFDI
Color inner sealing ring
Black
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
40169300
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D