CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22123 - Sealing inserts forchamfered flat cables
Bill of material
3692341
BNARTNR
Order number
3692341
ARTNR
Article No.
WJ-DM 32FK1
A
Size
M32
xx
C
Cutout
9x20
mm
H
Height
12.5
mm
DA
Diameter outside
25.1
mm
STGEW
Unit weight
3.8
g
MATK
Material sealing ring
TPE/TPS
MATF
Color
Black
PACK
Packaging Unit
25
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D