CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 22129 - O-ring
Bill of material
50.325 G/2
BNARTNR
Order number
3702003
ARTNR
Article No. (Code)
50.325 G/2
BNMAT
Material
Nitrile rubber
MATK
Material O-ring
NBR
MATF
Color
Black
A
Size
M25
xx
A2
Size
-
xx
DI
Inner diameter (d1)
21
mm
DA
Outer diamter (d2)
25
mm
D
Thickness (s)
2.0
mm
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
Preview - Generation
Preview
3D
Dimension
2D