CAD model selection
Selectable products: 46
Company
Bossard Catalog
Description
BN 22249 - Sealing inserts for installation of several cables
Bill of material
3691018
BNARTNR
Order number
3691018
ARTNR
Article No.
WJ-D 16/2X4
A
Size
Pg 16
xx
DI
n x Di
2X4
mm
H
Height
9.0
mm
DA
Diameter outside
17.4
mm
STGEW
Unit weight
2.0
g
MATK
Material Sealing insert for several cables
TPE/TPS
MATF
Color
Black
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D