CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 22250 - Sealing inserts without bore hole
Bill of material
3691050
BNARTNR
Order number
3691050
ARTNR
Article No.
WJ-D 11 STO
A
Size
Pg 11
xx
H
Height
8.5
mm
DA
Diameter outside
13.3
mm
STGEW
Unit weight
1.1
g
MATK
Material Sealing insert
TPE/TPS
MATF
Color
Black
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D