CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 22252 - Sealing rings multipleperforation
Bill of material
3691078
BNARTNR
Order number
3691078
ARTNR
Article No.
316 UG
A1
Size
16/25
xx
H
Height
7.0
mm
DA
Diameter outside
20.4
mm
DI
Diameter inside
7.5x10x12.5x15
mm
STGEW
Unit weight
2.3
g
MATK
Material sealing ring
SBR/NBR
MATF
Color
Black
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
40169300
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D