CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 22255 - Sealing rings forconnecting thread
Bill of material
3691085
BNARTNR
Order number
3691085
ARTNR
Article No.
316 D
A
Size
Pg 16
xx
H
Height
2
mm
DA
Diameter outside
27.0
mm
DI
Diameter inside
22.5
mm
STGEW
Unit weight
0.3
g
MATK
Material sealing ring
PE-LD
MATF
Color
Transparent
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
90 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D