CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 22256 - Sealing rings forconnecting thread
Bill of material
3691091
BNARTNR
Order number
3691091
ARTNR
Article No.
316 CD
A
Size
Pg 16
xx
H
Height
2
mm
DA
Diameter outside
27.0
mm
DI
Diameter inside
22.5
mm
STGEW
Unit weight
0.6
g
MATK
Material sealing ring
Centellen
MATF
Color
Red
PACK
Packaging Unit
50
PCS
TEMPV
Temperature range
-50 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
68151900
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D