CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 23100 - Power Tower External thread, massive Press-Fit Technology, pin across entire base
Bill of material
BN 23100 9072890 Power Tower External thread 01.1.0012 M5/7/9
BNARTNR
Article no.
9072890
BNNORM1
MTCONNECTIVITY
DESG
Designation
01.1.0012 M5/7/9
CODE
Code
01.1.0012
A
M5
B
8
mm
C
15.5
mm
D
4.0
mm
E
3.5 mm
F
7
mm
N
No. of pins
9
DP
Drilling pattern
B1
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated
Preview - Generation
Preview
3D
Dimension
2D