CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 23102 - Power Socket Socket with internal thread massive press-fit technology, pins arranged in two rows
Bill of material
BN 23102 9072923 Power Socket Socket with internal thread 02.2.0003 M5/9/8
BNARTNR
Article no.
9072923
BNNORM1
MTCONNECTIVITY
DESG
Designation
02.2.0003 M5/9/8
CODE
Code
02.2.0003
A
M5
B
7.0
mm
C
10.5
mm
D
6
mm
E
3.5 mm
F
9
mm
N
No. of pins
8
DP
Drilling pattern
B2
TYPE
Type
B
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated
Preview - Generation
Preview
3D
Dimension
2D