CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 23105 - Power Edge Angeled with through hole massive press-fit technology, pins across the entire surface
Bill of material
BN 23105 9072958 Power Edge Angeled with through hole 03.1.0009 Ø5.2/9/16
BNARTNR
Article no.
9072958
BNNORM1
MTCONNECTIVITY
DESG
Designation
03.1.0009 Ø5.2/9/16
CODE
Code
03.1.0009
A
5.2
mm
B
11
mm
C
17.5
mm
D
3 mm
E
3.5 mm
F
5
mm
G
5
mm
H
9
mm
N
No. of pins
16
DP
Drilling pattern
B2
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated
Preview - Generation
Preview
3D
Dimension
2D