CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 23111 - Power 2 Tower Two-piece, external thread
Bill of material
BN 23111 9073113 Power 2 Tower Two-piece 09.3.0007 M6/13
BNARTNR
Article no.
9073113
BNNORM1
MTCONNECTIVITY
DESG
Designation
09.3.0007 M6/13
CODE
Code
09.3.0007
A
M6
B
10
mm
C
18.4
mm
D
2 mm
E
7.45
mm
F
13
mm
FUW
For use with
09.1.0002 / 09.2.0002
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated
Preview - Generation
Preview
3D
Dimension
2D