CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20299 - Split harness wrap (Panduit® Pan-Wrap™), polyethylene PE, black
Bill of material
BN 20299 3382730 split harness wrap PW75F-C20
BNARTNR
Identification
3382730
BNNORM1
Panduit® Pan-Wrap™
BNMAT
Material
Polyethylene PE
BNSURFACE
Surface
black
NENND
Nenn-ø
19.1
mm
L
Roll length
30.5
m
MD
Ø max.
20.0
mm
D1
18.3
mm
C
0.9
mm
NRCODE
Code
PW75F-C20
Preview - Generation
Preview
3D
Dimension
2D