CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20300 - Split harness wrap (Panduit® Pan-Wrap™), polyethylene PE, natural
Bill of material
BN 20300 3382772 split harness wrap PW75FR-CY
BNARTNR
Identification
3382772
BNNORM1
Panduit® Pan-Wrap™
BNMAT
Material
Polyethylene PE
BNSURFACE
Surface
natural
D1
18.3
mm
C
0.9
mm
NENND
Nenn-ø
19.1
mm
L
Roll length
30.5
m
MD
Ø max.
20.0
mm
NRCODE
Code
PW75FR-CY
Preview - Generation
Preview
3D
Dimension
2D