CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20304 - Grommet edging slotted wall for cable run with adhesive (Panduit®), polyethylene PE, black, weather resistant
Bill of material
BN 20304 3382797 grommet edging slotted wall GEE62F-A-C0
BNARTNR
Identification
3382797
BNNORM1
Panduit®
BNMAT
Material
Polyethylene PE
BNSURFACE
Surface
black weatherproof
A
3.3
mm
B
4.1
mm
L
Roll length
30.5 m
WS
Wall thickness
0,9-1,5
mm
NRCODE
Code
GEE62F-A-C0
Preview - Generation
Preview
3D
Dimension
2D