CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20306 - Grommet edging continuous for cable run with adhesive (Panduit®), Polyethylene PE, natural
Bill of material
BN 20306 3382805 grommet edging continuous GES62F-A-C
BNARTNR
Identification
3382805
BNNORM1
Panduit®
BNMAT
Material
Polyethylene PE
BNSURFACE
Surface
natural
A
3.3
mm
B
4.1
mm
L
Roll length
30.5 m
WS
Wall thickness
0,9-1,5
mm
NRCODE
Code
GES62F-A-C
Preview - Generation
Preview
3D
Dimension
2D