CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20337 - Spiral wrapping band, polyethylene PE, natural
Bill of material
BN 20337 3389428 spiral wrapping band 10
BNARTNR
Identification
3389428
BNMAT
Material
Polyethylene PE
BNSURFACE
Surface
natural
D1
10
mm
L
10 m
D2
8.5
mm
W
11.4
mm
Preview - Generation
Preview
3D
Dimension
2D