CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20245 - Cable ties releasable (before tying bundle) (Panduit® Sta-Strap®), PA 6.6, natural
Bill of material
BN 20245 3384059 cable tie SST2I-M
BNARTNR
Identification
3384059
BNNORM1
Panduit® Sta-Strap®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural, section intermediate
B
3.4
mm
A
206
mm
C
1.0
mm
D
5.3
mm
E
6.1
mm
MBD
Ø max.
51
mm
R
Tensile strength
178
NRCODE
Code
SST2I-M
Preview - Generation
Preview
3D
Dimension
2D