CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20312 - Marker ties, PA 6.6, natural
Bill of material
BN 20312 3389398 marker tie 2.5x96
BNARTNR
Identification
3389398
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
Cross-section
2.5 mm
A
96
mm
MBD
Ø max.
19
mm
R
Tensile strength
80
Preview - Generation
Preview
3D
Dimension
2D