CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 20248 - Wing push mount cable ties (Panduit® Pan-Ty®), PA 6.6, natural
Bill of material
BN 20248 3381868 wing push mount cable tie PLWP1SA-D
BNARTNR
Identification
3381868
NRCODE
Code
PLWP1SA-D
BRAND
Brand
Panduit® Pan-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural, section standard
B
4.8
mm
A
130
mm
C
1.3
mm
D
9.4
mm
BDM
Drill diameter
4.7
mm
CR
Clamping range
2.4
MBD
Ø max.
25
mm
R
Tensile strength
222
Preview - Generation
Preview
3D
Dimension
2D