CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20250 - Wing push mount cable ties (Panduit® Pan-Ty®), PA 6.6, black
Bill of material
BN 20250 3382283 wing push mount cable tie PLWP1M-D30
BNARTNR
Identification
3382283
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black, section miniature
B
2.5
mm
A
109
mm
C
1.1
mm
D
5.6
mm
BDM
Drill diameter
4.7
mm
MBD
Ø max.
22
mm
R
Tensile strength
80
NRCODE
Code
PLWP1M-D30
Preview - Generation
Preview
3D
Dimension
2D