CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 20254 - Wing push mount cable ties for corrugated loom tubings (Panduit® Pan-Ty®), PA 6.6, black, section standard
Bill of material
BN 20254 3382328 wing push mount cable tie PLWP40SC-D30
BNARTNR
Identification
3382328
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black, section standard
B
4.8 mm
A
178
mm
C
1.3 mm
D
5.6 mm
BDM
Drill diameter
6.8 mm
MBD
Ø max.
40
mm
R
Tensile strength
222
NRCODE
Code
PLWP40SC-D30
Preview - Generation
Preview
3D
Dimension
2D