CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20354 - Wing push mount cable ties, PA 6.6, natural
Bill of material
BN 20354 3390088 wing push mount cable tie 2.5x130
BNARTNR
Identification
3390088
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
2.5
mm
A
130
mm
BDM
Drill diameter
4.8
mm
KL
Clamping length
2.4
mm
MBD
Ø max.
28
mm
R
Tensile strength
80
Preview - Generation
Preview
3D
Dimension
2D