CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20257 - Double loop cable ties (Panduit® Pan-Ty®), PA 6.6, natural
Bill of material
BN 20257 3382386 double loop cable tie PLB3S-C
BNARTNR
Identification
3382386
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural, section standard
B
4.8 mm
A
300
mm
C
1.3 mm
D
5.6 mm
D1D2
76
mm
E
8.6
mm
F
11.8 mm
R
Tensile strength
222
NRCODE
Code
PLB3S-C
VERS
1.000 mm
Preview - Generation
Preview
3D
Dimension
2D