CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20259 - Hook and loop cable ties with cinch ring (Panduit® Tak-Ty®), black
Bill of material
BN 20259 3382628 hook and loop cable tie HLC3S-X0
BNARTNR
Identification
3382628
BNNORM1
Panduit® Tak-Ty®
BNMAT
Material
Fabric material
FB
Color
black
B
19.1 mm
A
305 mm
C
2.5 mm
D
4 mm
E
27.9 mm
F
19.1 mm
MIND
Ø min.
51 mm
MAXD
Ø max.
76 mm
R
Tensile strength
222
NRCODE
Code
HLC3S-X0
Preview - Generation
Preview
3D
Dimension
2D